Tablet Slip-in Case

Tablet Slip-in Case

Easy to put in or remove, simple slip-in type

[Features]
· Slip out easily and use. Slip-in type tablet PC case.
· Superior protection and resistance providing neoprene inner case.
· No fastener or clip, simply slip in or take out.
· Soft elastic material, fits perfectly

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PDA-TABS7

 
Part Number
PDA-TABS7
Part NumberVolume DiscountDays to Ship
2 Day(s) or more

Loading...

  1. 1

Basic Information

Collar Black Material Neoprene Size(mm) External Dimensions: W 150 × D 7 × H 225
Compatible Model Tablets up to 6 - 7 Inches

Please check the type/dimensions/specifications of the part PDA-TABS7 in the Tablet Slip-in Case series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)