CT Built-in Solid State Relay G3PF

Caution
Product Description
[Features]
· Built-in CT, new concept SSR allows for heater disconnection detection and SSR short-circuit malfunction detection.
· Built-in CT, promotes reduction in wiring man-hours.
· Can detect single disconnection in multiple heaters.
· Can detect disconnection in 3-phase heaters.
· Can detect SSR short-circuit malfunctions.
· Abnormality detection level can be easily set by switch.
· Both DIN rail mounting and screw mounting are possible.
· 3 types of input terminals are available: M3 terminal, screwless clamp terminal (removable), and small minus terminal (removable).
· CSA standards, EN standards (TÜV certification) acquired.
· UL standard acquired (model G3PF-2□□B-□□□ series).
G3PF-225B Specifications

G3PF-225B external appearance

G3PF-225B dimensional outline drawing, Units: mm

G3PF-225B dimensional outline drawing, Units: mm

Mounting hole dimensions, Units: mm
G3PF-235B specifications

G3PF-235B external appearance

G3PF-235B dimensional outline drawing, Units: mm

G3PF-235B dimensional outline drawing, Units: mm

G3PF-235B mounting hole dimensions, Units: mm
Detection Power Supply
| Rated Power Supply Voltage | 24 V DC |
|---|---|
| Operating Voltage Range | 20.4 to 26.4 V DC |
| Current Consumption | DC 50 mA max. (at 24 V DC) |
Operation Input
| Input Method | Voltage Input |
|---|---|
| Rated Input Voltage | 12 to 24 V DC |
| Operating Input Voltage Range | 9.6 to 26.4 V DC |
| Operating Voltage | 9.6 V DC max. |
| Release Voltage | 1.0 V DC min. |
| Input Current | DC 5 mA max. (with 12 V DC) DC 10 mA max. (with 24 V DC) |
Alarm Output
| Output OFF Collector Voltage | 30 V DC max. |
|---|---|
| Maximum Carry Current | 100 mA |
| Output Format | NPN open collector (ON when error is detected) |
| Minimum Load Current | 0.1 mA |
- *If the power rise or fall time exceeds 200 ms for the detection power supply or operating input power supply, an alarm display or output may be activated by the failure detection function before the rated voltage is exceeded. Select a DC power supply that has a power rise or fall time of 200 ms or less.
Main Circuit
| Model _x000D_ | Model G3PF-225B | Model G3PF-235B |
|---|---|---|
| Model G3PF-225B-CTB | Model G3PF-235B-CTB | |
| Rated Load Voltage | 100 to 240 V AC 50/60 Hz | |
| Operating Voltage Range | 75 to 264 V AC 50/60 Hz | |
| Rated Carry Current * | 25 A (with 40°C) | 35 A (with 40°C) |
| Minimum Load Current | 2 A | |
| Inrush Current | 220 A (60 Hz, 1 cycle) | 430 A (60 Hz, 1 cycle) |
* Differs depending on ambient temperature. For details, see the catalog characteristics data "● Rated Load Current—Ambient Temperature."
Performance
| Format | Model G3PF-225B | Model G3PF-235B | |
|---|---|---|---|
| Model G3PF-225B-CTB | Model G3PF-235B-CTB | ||
| Operating Time | 1/2 of load power source cycle + 1 ms max. | ||
| Release Time | 1/2 of load power source cycle + 1 ms max. | ||
| Main Circuit | Output On Voltage Drop | 1.6 V (RMS) max. | |
| Leakage Current | 10 mA max. (at 200 V AC) | ||
| Alarm Output | Output On Voltage Drop | 1.5 V max. | |
| Leakage Current | 1 μA max. | ||
| Insulation Resistance | 100 MΩ min. (with 500 V ohmmeter) | ||
| Dielectric Strength | 2,500 V AC 50/60 Hz for 1 min | ||
| Vibration | 10 to 55 to 10 Hz, 0.35-mm single amplitude (0.7-mm double amplitude) | ||
| Shock | 294 m/s2 | ||
| Storage Temperature | -30 to +70°C (assuming no icing or condensation) | ||
| Ambient Operating Temperature | -20 to +60°C (assuming no icing or condensation) | ||
| Ambient Operating Humidity | 45 to 85% RH | ||
| Weight | Approx. 400 g | Approx. 630 g | |
Common Items
- Mount to DIN Track or with screws.
- Three types of input terminals available: M3 terminals, screwless clamp terminals (detachable), or compact slotted screw terminals (detachable).
- Certified for CSA and EN (TÜV).
- The G3PF-2□□B-□□□ Series is UL certified.
- *See the catalog for product information other than that listed above.