MOS FET relayG3VM-101AR / DR

MOS FET relayG3VM-101AR / DR

[Features]
· A small, general-purpose MOSFET relay. Suitable for analog signal switching.
· 1 A switching, continuous load current 1 A.
· Capable of micro-analog signal switching.
· The withstand voltage between the input and output is 2500Vrms.

PDF

Japanese Only

MOS FET Relay DIP 4-Pin High Capacity & Low On Resistance Type Specifications

MOS FET Relay G3VM-101AR/DR: related images

G3VM-101AR/DR external appearance

MOS FET Relay G3VM-101AR/DR: related images

PCB terminal dimensional drawing
Weight: 0.25 g

MOS FET Relay G3VM-101AR/DR: related images

Surface mount terminal dimensional drawing
Weight: 0.25 g

MOS FET Relay G3VM-101AR/DR: related images

G3VM-101AR/DR PCB processing dimensional drawing

MOS FET Relay G3VM-101AR/DR: related images

G3VM-101AR/DR mounting pad dimensional drawing (recommended values)

  • The actual product is marked differently from the image shown here.

Common items/Units: mm

G3VM-101AR/DR Types

ShapeContact ConfigurationLoad Voltage
(Maximum) *
Continuous Load Current
(Maximum) *
Model
PCB TerminalSurface Mount Terminal
SOP41a100 V1 AModel G3VM-101ARModel G3VM-101DR

*Continuous load current (maximum), load voltage (maximum): represents peak AC/DC.

G3VM-101AR/DR Absolute Maximum Rating (Ta = 25°C)

ItemsSymbolsModel G3VM-101AR
Model G3VM-101DR
UnitConditions
Input SideLED Forward CurrentIF30mA-
Repeated Peak
LED Forward Current
IFP1A100 μs Pulse, 100 pps
DC Forward Current
Reduction Rate
△IF/°C-0.3mA/°CTa ≧ 25°C
LED Reverse VoltageVR5V-
Junction TemperatureTJ125°C-
Output SideLoad Voltage
(Peak AC/DC)
VOFF100V-
Continuous Load Current
(Peak AC/DC)
IO1A-
On Current Reduction Rate△IO/°C-10mA/°CTa ≧ 25°C
Pulse On CurrentIop3At = 100 ms, Duty = 1/10
Junction TemperatureTJ125°C-
Input-Output Withstand Voltage (Note 1)VI-O2,500VrmsAC for 1 min
Ambient Operating TemperatureTa-40 to +85°CAssuming No Condensation or Freezing
Storage TemperatureTstg55 to +125°C
Soldering Temperature Conditions-260°C10 s

(Note 1): The input-output withstand voltage was measured by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

G3VM-101AR/DR Recommended Operating Conditions

In order to ensure it can be used with a high level of reliability, the Recommended Operating Conditions are indicators that take into account the derating of the maximum ratings.
Each item is a standalone condition. Multiple conditions are not fulfilled at the same time.

ItemsSymbols-Model G3VM-101AR
Model G3VM-101DR
Unit
Load Voltage
(Peak AC/DC)
VDDMaximum80V
Operating LED Forward CurrentIFMinimum5mA
Standard10
Maximum25
Continuous Load Current
(Peak AC/DC)
IOMaximum1A
Operating TemperatureTaMinimum-20°C
Maximum65

G3VM-101AR/DR Insulated Structure Dimensions

ItemsMinimumUnit
Creepage Distance7.0mm
Clearance Distance7.0
Insulation Thickness0.4
  • *Refer to the catalog for product information other than that above.
Part Number
G3VM-101AR
G3VM-101DR
Part NumberVolume DiscountDays to ShipCircuit Board Mounting
3 Day(s) or more Circuit Board Hole Insertion
3 Day(s) or more Circuit Board Surface Mounting

Loading...

  1. 1
 

Basic Information

Application SSR Contact Configuration 1a Latch function NA
Terminal shape For PCB Dimension height(mm) 3.65 Dimension width(mm) 4.58
Dimension depth(mm) 6.4 Load voltage (MAX)(V) 100 Continuous load current (MAX) 1A
Rated: LED forward current 30mA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)