• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

MOS FET relayG3VM-101BR / ER

MOS FET relayG3VM-101BR / ER

[Features]
· A 2 A switching small, general-purpose MOSFET relay. Suitable for analog signal switching.
· Continuous load current: 2 A (C connection: 4 A).
· Capable of micro-analog signal switching.
· The withstand voltage between the input and output is 2500Vrms.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
G3VM-101BR
G3VM-101ER
Part NumberVolume DiscountDays to ShipCircuit Board Mounting
3 Day(s) or more Circuit Board Hole Insertion
3 Day(s) or more Circuit Board Surface Mounting

Loading...

  1. 1

Basic Information

Application SSR Contact Configuration 1a Latch function NA
Terminal shape For PCB Dimension height(mm) 3.65 Dimension width(mm) 7.12
Dimension depth(mm) 6.4 Load voltage (MAX)(V) 100 Continuous load current (MAX) 2A
Rated: LED forward current 30mA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)