MOS FET relayG3VM-201G2

MOS FET relayG3VM-201G2

[Features]
· A MOSFET ultra-high sensitivity relay with a drive current of 0.2mA (maximum).
· Type with a load voltage of 200V.
· Continuous load current: 200mA.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

G3VM-201G2

 
Part Number
G3VM-201G2
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Basic Information

Application SSR Contact Configuration 1a Latch function NA
Terminal shape For PCB Dimension height(mm) 2.1 Dimension width(mm) 3.9
Dimension depth(mm) 4.4 Circuit Board Mounting Circuit Board Surface Mounting Load voltage (MAX)(V) 200
Continuous load current (MAX) 200mA Rated: LED forward current 30mA

Please check the type/dimensions/specifications of the part G3VM-201G2 in the MOS FET relayG3VM-201G2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)