MOS FET relayG3VM-2L / 2FL

MOS FET relayG3VM-2L / 2FL

[Features]
· The series now includes types with a load voltage of 350V.
· Four pin types with terminal positioning compatible with four pin photo-couplers also available.
· UL1577 obtained (file no. E80555).
· Current limit types also available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

G3VM-2L

 
Part Number
G3VM-2L
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Basic Information

Application SSR Contact Configuration 1a Latch function NA
Terminal shape For PCB Dimension height(mm) 3.65 Dimension width(mm) 4.58
Dimension depth(mm) 6.4 Circuit Board Mounting Circuit Board Hole Insertion Load voltage (MAX)(V) 350
Continuous load current (MAX) 120mA Rated: LED forward current 50mA

Please check the type/dimensions/specifications of the part G3VM-2L in the MOS FET relayG3VM-2L / 2FL series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)