MOS FET relayG3VM-401AY1 / DY1

MOS FET relayG3VM-401AY1 / DY1

[Features]
· A small, general-purpose MOSFET relay. Suitable for analog signal switching.
· Opto-isolated and features a withstand voltage between the input and output of AC5kV.
· Capable of micro-analog signal switching.
· Continuous load current: 120mA.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
G3VM-401AY1
G3VM-401DY1
Part NumberVolume DiscountDays to ShipCircuit Board Mounting
3 Day(s) or more Circuit Board Hole Insertion
3 Day(s) or more Circuit Board Surface Mounting

Loading...

  1. 1

Basic Information

Application SSR Contact Configuration 1a Latch function NA
Terminal shape For PCB Dimension height(mm) 3.65 Dimension width(mm) 4.58
Dimension depth(mm) 6.4 Load voltage (MAX)(V) 400 Continuous load current (MAX) 120mA
Rated: LED forward current 30mA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)