MOS FET relayG3VM-41GR5

MOS FET relayG3VM-41GR5

[Features]
· Low C × R = 10pF/Ω. New model MOSFET relay.
· Type with a load voltage of 40V.
· The on resistance with restricted output signal attenuation is 1 Ω (standard).
· Open circuit leak current 1.0nA (maximum).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

G3VM-41GR5

 
Part Number
G3VM-41GR5
Part NumberVolume DiscountDays to Ship
2 Day(s) or more

Loading...

  1. 1

Basic Information

Application SSR Contact Configuration 1a Latch function NA
Terminal shape For PCB Dimension height(mm) 2.1 Dimension width(mm) 3.9
Dimension depth(mm) 4.4 Circuit Board Mounting Circuit Board Surface Mounting Load voltage (MAX)(V) 40
Continuous load current (MAX) 300mA Rated: LED forward current 50mA

Please check the type/dimensions/specifications of the part G3VM-41GR5 in the MOS FET relayG3VM-41GR5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)