MOS FET relayG3VM-61BR / ER

Caution
Product Description
High capacity (2.5 A) type new MOS FET relay suitable for switching analog signals.
[Features]
・ It can open and close minute analog signals
・ Low on resistance (0.1 Ω maximum)
・ Continuous load current (maximum): 2.5 A
・ Load voltage: 60 A
[Applications]
・ For PCBs of communication equipment, office equipment, test and measuring instrument, disaster and crime prevention equipment, security equipment, etc.
MOS FET Relay DIP 6-Pin High Capacity & Low On Resistance Type Specifications

MOS FET Relay DIP 6-Pin external appearance

G3VM-61BR/ER part names, DIP 6-pin (special)*
*The external dimensions are the same as DIP 6, but the number of terminals are different.
Note 2. "G3VM" is not displayed in the product model number.
Note 3. A mold ejector pin mark may remain on the corner diagonally across from the pin-1 marking.

G3VM-61BR/ER terminal layout/schematics

G3VM-61BR outline drawing
PCB terminal
Weight: 0.4 g

G3VM-61BR dimensional drawing

G3VM-61ER outline drawing
Surface mount terminal
Weight: 0.4 g

G3VM-61ER dimensional drawing

G3VM-61BR/ER PCB processing dimensional drawing

G3VM-61BR/ER mounting pad dimensions (recommended values)

G3VM-61BR/ER reference data: LED forward current - ambient temperature
Common items
- *Units: mm
- The actual product is marked differently from the image shown here.
G3VM-61BR/ER Absolute Maximum Rating (Ta = 25°C)
| Items | Symbols | Model G3VM-61BR Model G3VM-61ER | Unit | Conditions | ||
|---|---|---|---|---|---|---|
| Input Side | LED Forward Current | IF | 30 | mA | - | |
| Repeated Peak LED Forward Current | IFP | 1 | A | 100 μs Pulse, 100 pps | ||
| DC Forward Current Reduction Rate | ΔIF/°C | -0.3 | mA/°C | Ta ≧ 25°C | ||
| LED Reverse Voltage | VR | 5 | V | - | ||
| Junction Temperature | TJ | 125 | °C | - | ||
| Output Side | Load Voltage (Peak AC/DC) | VOFF | 60 | V | - | |
| Continuous Load Current | A Connection | IO | 2.5 | A | A Connection: Peak AC/DC B, C Connection: DC | |
| B Connection | - | |||||
| C Connection | ||||||
| On Current Reduction Rate | A Connection | ΔIO/°C | -22 | mA/°C | Ta ≧ 25°C | |
| B Connection | - | |||||
| C Connection | ||||||
| Pulse On Current | Iop | 7.5 | A | t = 100 ms, Duty = 1/10 | ||
| Junction Temperature | TJ | 125 | °C | - | ||
| Input-Output Withstand Voltage (Note 1) | VI-O | 2,500 | Vrms | AC for 1 min | ||
| Ambient Operating Temperature | Ta | -20 to +85 | °C | Assuming No Condensation or Freezing | ||
| Storage Temperature | Tstg | -40 to +125 | °C | |||
| Soldering Temperature Conditions | - | 260 | °C | 10 s | ||
(Note 1): The input-output withstand voltage was measured by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.
- *Refer to the catalog for specifications other than those above.