MOS FET relayG3VM-61H1

MOS FET relayG3VM-61H1

[Features]
· A MOSFET relay. Suitable for use with micro-signal and analog signal switching.
· The 60V load voltage series now includes a SOP6 pin type.
· Continuous load current: 400mA.
· The withstand voltage between the input and output is 1500Vrms.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

G3VM-61H1

 
Part Number
G3VM-61H1
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Basic Information

Application SSR Contact Configuration 1a Latch function NA
Terminal shape For PCB Dimension height(mm) 2.1 Dimension width(mm) 6.3
Dimension depth(mm) 4.4 Circuit Board Mounting Circuit Board Surface Mounting Load voltage (MAX)(V) 60
Continuous load current (MAX) 400mA Rated: LED forward current 50mA

Please check the type/dimensions/specifications of the part G3VM-61H1 in the MOS FET relayG3VM-61H1 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)