MOS FET relayG3VM-61HR

MOS FET relayG3VM-61HR

[Features]
· Provides an on resistance of 40 mΩ, equivalent to mechanical relays.
· SOP60V MOSFET relay for large 2.3 A current switching.
· Continuous load current: 2.3A (C connection: 4.6A).
· Features a withstand voltage between the input and output of 1500Vrms.
· RoHS compliant.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

G3VM-61HR

 
Part Number
G3VM-61HR
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Basic Information

Application SSR Contact Configuration 1a Latch function NA
Terminal shape For PCB Dimension height(mm) 2.1 Dimension width(mm) 6.3
Dimension depth(mm) 4.4 Circuit Board Mounting Circuit Board Surface Mounting Load voltage (MAX)(V) 60
Continuous load current (MAX) 2.3A Rated: LED forward current 30mA

Please check the type/dimensions/specifications of the part G3VM-61HR in the MOS FET relayG3VM-61HR series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)