• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

MOS FET relayG3VM-61VY

MOS FET relayG3VM-61VY

[Features]
· SOP4 pin special packaging.
· The withstand voltage between the input and output is AC3.75kV.
· Provides a trigger LED forward current of 2mA (maximum), contributing to power saving measures for equipment and to a longer battery life.
· Continuous load current: 70mA.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

G3VM-61VY

 
Part Number
G3VM-61VY
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Basic Information

Application SSR Contact Configuration 1a Latch function NA
Terminal shape For PCB Dimension height(mm) 2.5 Dimension width(mm) 3.6
Dimension depth(mm) 4.4 Circuit Board Mounting Circuit Board Surface Mounting Load voltage (MAX)(V) 60
Continuous load current (MAX) 70mA Rated: LED forward current 50mA

Please check the type/dimensions/specifications of the part G3VM-61VY in the MOS FET relayG3VM-61VY series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)