MOS FET relayG3VM-S5

MOS FET relayG3VM-S5

[Features]
· A MOSFET thin, flat type small outline package, four-pin mini relay with a height of 2.1 mm.
· Ideal for replacing modem and fax machine dial pulse relays and hook relays.
· Ideal for PBX and replacement machine line interface parts.
· Hybrid IC and PCMCIA compliant card type modems are also supported.
· Type with a load voltage of 200V.
· UL1577 obtained (file no. E80555).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

G3VM-S5

 
Part Number
G3VM-S5
Part NumberVolume DiscountDays to Ship
2 Day(s) or more

Loading...

  1. 1

Basic Information

Application SSR Contact Configuration 1a Latch function NA
Terminal shape For PCB Dimension height(mm) 2.1 Dimension width(mm) 3.9
Dimension depth(mm) 4.4 Circuit Board Mounting Circuit Board Surface Mounting Load voltage (MAX)(V) 200
Continuous load current (MAX) 200mA Rated: LED forward current 50mA

Please check the type/dimensions/specifications of the part G3VM-S5 in the MOS FET relayG3VM-S5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)