PLC Connection Type Connector Terminal Block Converter Dedicated Connection Cable XW2Z (Dedicated for PLC Connection)

Brand :
OMRON
Caution
Product Description
[Features]
- This is a one-touch connection cable for PLC connection type connector terminal block conversion units (XW2R type) and programmable controller I/O units.
XW2Z (Dedicated PLC Connection Type) Specification

XW2Z series external appearance

XW2Z-□□□PF wiring diagram
Connector: Fujitsu Component (Ltd.) connector 40-contact - MIL connector 40-contact

XW2Z-□□□PM wiring diagram
Connector: MIL connector 40-contact - MIL connector 40-contact
- *Wired 1 to 1 so that the connector terminal numbers match.
XW2Z-□□□PF Type
| Cable Length L (m) | With Shield |
|---|---|
| Type | |
| 0.5 | Model XW2Z-050PF |
| 1 | Model XW2Z-100PF |
| 1.5 | Model XW2Z-150PF |
| 2 | Model XW2Z-200PF |
| 3 | Model XW2Z-300PF |
| 5 | Model XW2Z-500PF |
Connector: Fujitsu Component (Ltd.) connector 40-contact - MIL connector 40-contact
XW2Z-□□□PM Types
| Cable Length L (m) | With Shield |
|---|---|
| Type | |
| 0.5 | Model XW2Z-050PM |
| 1 | Model XW2Z-100PM |
| 1.5 | Model XW2Z-150PM |
| 2 | Model XW2Z-200PM |
| 3 | Model XW2Z-300PM |
| 5 | Model XW2Z-500PM |
Connector: MIL connector 40-contact - MIL connector 40-contact
Rating/Performance
| Rated Current | 1 A |
|---|---|
| Rated Voltage | 125 V AC / 24 V DC |
| Contact Resistance | 20 mΩ or Less (20 mV or Less, 100 mA or Less) *1 |
| Insulation Resistance | 100 MΩ or More (at 500 V DC) |
| Voltage Endurance | 500 V AC 1 min (Leak Current 1 mA or Less) |
| Ambient Operating Temperature | -25 to +80°C |
- *1 Connector part contact resistance.
- *2 Connector part withstand voltage.
Material/Finish
| Item | Part Name | Materials/Processing | ||
|---|---|---|---|---|
| Connector | Model XG4M-2030 Model XG4M-3430 Model XG4M-4030 | Housing | Glass Impregnated PBT Resin (UL94V-0) / Black | |
| Cover | ||||
| Contact | Contact Area | Phosphor bronze / nickel base, gold plated (0.15 μm) | ||
| Pressure welded part | Phosphor bronze / nickel base, tin plated (2.0 μm) | |||
| Model XG4T-2004/4004 | Strain Relief | Glass Impregnated PBT Resin (UL94V-0) / Black | ||
| FCN-367J024-AU/F FCN-367J040-AU/F * | Housing | Polyester Resin (UL94V-0) / Black | ||
| Contact | Contact Area | Copper Alloy / Gold Plated | ||
| Pressure welded part | Copper Alloy / Tin Plated | |||
| Screw Thread | Steel/Nickel Plating | |||
| Cable | UL2464 Interface Cable | 28 AWG / with Shield | ||
| Crimp Terminal | Open Tip Type Crimp Terminal | 1.25YAS3.5 equivalent product | ||
*This is a Fujitsu Component (Ltd.) model number format.
- *Refer to the catalog for compatible connection devices.