Hybrid mini

Hybrid mini

125V/250V/500V 3-range 0.01MΩ resolution

[Features]
· 500V/250V/125V3-range 0.01MΩ resolution.
· Pocket-size insulation resistance meter and clamp meter.
· Insulation resistance meter is able to switch between three voltage measuring ranges.
· Clamp current measurement possible up to 100A for both AC and DC.
· The clamp sensor angle can be set between 0 and 180°.
· U-shaped with a thickness of 7 mm, clamp diameter ø10 mm.
· Equipped with a function for measuring DCV and ACV up to 600V.
· Handy EL backlight for use in dark areas.
· Equipped with data hold and relative value functions.
· Elastomer test lead holder enables easy storage.
· Uses readily-available AAA batteries.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DG35A/C

 
Part Number
DG35A/C
Part NumberVolume DiscountDays to ShipDimension (H)
(mm)
Dimension (W)
(mm)
Dimension (d)
(mm)
Note
3 Day(s) or more 1307519.9Case Included

Loading...

  1. 1

Basic Information

Measurement display Digital Insulation resistance measuring range (upper limit)(mΩ) 40 Test voltage range (lower limit)(V) 125
Test voltage range (upper limit)(V) 500 Power Supply Dry Cell Battery Current measuring range (DC)(A) 100
Current measuring range (AC)(A) 100 Voltage measuring range (DC)(V) 600 Voltage measuring range (AC)(V) 600
Resistance measuring range(Ω) 40M

Please check the type/dimensions/specifications of the part DG35A/C in the Hybrid mini series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)