(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

CSX-M Steel Circuit Board for Control Stations

Part Number

Configured Part Number is shown.

 
Part Number
CSX-M1
CSX-M2
CSX-M3
CSX-M4
CSX-M6
CSX-M9
Part NumberVolume DiscountDays to ShipRoHSDimension (width)
(mm)
Dimension (vertical)
(mm)
Material Mountable models
5 Day(s) or more 107474Hot Zinc Plated Steel PlateCSH-1 (for 1S)
5 Day(s) or more 1074124Hot Zinc Plated Steel PlateCSH-2 (for 2S)
5 Day(s) or more 1074174Hot Zinc Plated Steel PlateCSH-3 (for 3S)
5 Day(s) or more 1074224Hot Zinc Plated Steel PlateCSH-4 (for 4S)
4 Day(s) or more 10139164Hot Zinc Plated Steel PlateCSH-6 (for 6S)
4 Day(s) or more 10214164Hot Zinc Plated Steel PlateCSH-9 (for 9S)

Loading...

  1. 1

Basic Information

Plate Thickness(mm) 1.6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)