PHEW E Cool (water-cooled heat exchanger) side-mounted model

PHEW E Cool (water-cooled heat exchanger) side-mounted model

[Features]
· Provides energy savings, reduced maintenance, and low cost.
· Heat countermeasure equipment for FA that can be used in high temperatures and dusty environments.
· Cooled water from the factory (circulating water, etc.) can be used to cool the control panels, etc.
· Cooling structure is simple, and both initial costs and running costs are reduced.
· Power consumption is only for the fan and control system, and energy saving is possible.
· Highly efficient cooling depending on the cooling water temperature.
· With no external fan, it is usable in dusty environments, clean rooms, and high temperature environments.
· Having no air filter, maintenance is easy.
· No heat exhaust to surrounding areas.
· [Control and alarm functions].
· Thanks to the ON/OFF operation of the fan by the temperature sensor, energy savings are possible.
· Includes an alarm display and an alarm contact for notifying drainage problems and water leakage abnormalities.
· The preset temperatures (operation and in-cabinet temperature alarm) can be changed.
· Includes an operation display lamp for checking the operation state (ON/OFF and continuous operation mode) of the fan.
· Includes a digital temperature display for displaying in-cabinet temperatures.
· Includes an alarm display and alarm contact for alerting regarding in-cabinet temperature abnormalities.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PHEW-100K

 
Part Number
PHEW-100K
Part NumberVolume DiscountDays to ShipDimension (width)
(mm)
Dimension (vertical)
(mm)
Dimension (depth)
(mm)
Proper amount of water
(L/min)
Paint Color Protection Grade
5 Day(s) or more 3055601603Light BeigeIP54

Loading...

  1. 1

Basic Information

Cooling capability(W) 950/1070 Rated Voltage(V) AC100 Rated Power Consumption(W) 61/71
Noise(dB) 60/62

Please check the type/dimensions/specifications of the part PHEW-100K in the PHEW E Cool (water-cooled heat exchanger) side-mounted model series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)