• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Process input/output unit CS1W-P□□□□

Process input/output unit CS1W-P□□□□

Process Input/Output Unit CS1W-P□□□□

Part Number

Configured Part Number is shown.

CS1W-PTW01

Part Number
CS1W-PTW01
Part NumberVolume DiscountDays to ShipInput Signal Range
5 Day(s) or more 4 to 20 mA, 1 to 5 V

Loading...

  1. 1

Basic Information

Type Input Input Type Voltage / Current Number of Input Channels 4
Input Range Other A/D Conversion Speed (Conversion Time) Less than 100 to 500 ms Terminal shape Terminal Block
Representative Standard CE / UL / CUL / CSA Consumed current (5 V system)(A) 0.15 Consumed current (26V system)(A) 0.16

Please check the type/dimensions/specifications of the part CS1W-PTW01 in the Process input/output unit CS1W-P□□□□ series.