Programmable Controller CPM2C Analog Input/Output Unit

Programmable Controller CPM2C Analog Input/Output Unit

Programmable Controller CPM2C Analog Input/Output Unit

Part Number

Configured Part Number is shown.

CPM2C-MAD11

Part Number
CPM2C-MAD11
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Input/Output Number of Input Channels 2 Number of Output Channels 1
Terminal shape Terminal Block Representative Standard CE / UL / CSA

Please check the type/dimensions/specifications of the part CPM2C-MAD11 in the Programmable Controller CPM2C Analog Input/Output Unit series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)