• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

VMNP Flat Front Panel with Ejector Handle

VMNP Flat Front Panel with Ejector Handle

[Features]
· A low cost flat panel specification panel with an ejector handle.
· Suitable for inserting and removing PC boards, such as VME.
· The panel front surface is a scratch resistant anodized aluminum and the rear surface is conductive clear alodine-treated.
· Black or gray can be selected for the color specification of the handle and red (ABS) or silver (aluminum) can be selected for the handle panel.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
VMNP133-20BR
VMNP133-20BS
VMNP133-20GS
VMNP133-30BR
VMNP133-30BS
VMNP133-30GS
VMNP133-40BR
VMNP133-40BS
VMNP133-40GS
VMNP266-20BR
VMNP266-20BS
VMNP266-20GS
VMNP266-30BR
VMNP266-30BS
VMNP266-30GS
VMNP266-40BR
VMNP266-40BS
VMNP266-40GS
Part NumberVolume DiscountDays to ShipRoHSWidth (W)
(mm)
Height (H)
(mm)
Color/Surface treatment Material Standard
3 Day(s) or more 1020.0128.4Black (handle) / red (handle panel)A1100P-H14 t2.5 (panel) / ABS resin / A1050P t1.5 (handle panel) / Noryl (ejector handle)UL94V-0 (Noryl)
3 Day(s) or more 1020.0128.4Black (handle) / silver (handle panel)A1100P-H14 t2.5 (panel) / ABS resin / A1050P t1.5 (handle panel) / Noryl (ejector handle)UL94V-0 (Noryl)
3 Day(s) or more 1020.0128.4Gray (handle) / silver (handle panel)A1100P-H14 t2.5 (panel) / ABS resin / A1050P t1.5 (handle panel) / Noryl (ejector handle)UL94V-0 (Noryl)
3 Day(s) or more 1030.1128.4Black (handle) / red (handle panel)A1100P-H14 t2.5 (panel) / ABS resin / A1050P t1.5 (handle panel) / Noryl (ejector handle)UL94V-0 (Noryl)
3 Day(s) or more 1030.1128.4Black (handle) / silver (handle panel)A1100P-H14 t2.5 (panel) / ABS resin / A1050P t1.5 (handle panel) / Noryl (ejector handle)UL94V-0 (Noryl)
3 Day(s) or more 1030.1128.4Gray (handle) / silver (handle panel)A1100P-H14 t2.5 (panel) / ABS resin / A1050P t1.5 (handle panel) / Noryl (ejector handle)UL94V-0 (Noryl)
3 Day(s) or more 1040.3128.4Black (handle) / red (handle panel)A1100P-H14 t2.5 (panel) / ABS resin / A1050P t1.5 (handle panel) / Noryl (ejector handle)UL94V-0 (Noryl)
3 Day(s) or more 1040.3128.4Black (handle) / silver (handle panel)A1100P-H14 t2.5 (panel) / ABS resin / A1050P t1.5 (handle panel) / Noryl (ejector handle)UL94V-0 (Noryl)
3 Day(s) or more 1040.3128.4Gray (handle) / silver (handle panel)A1100P-H14 t2.5 (panel) / ABS resin / A1050P t1.5 (handle panel) / Noryl (ejector handle)UL94V-0 (Noryl)
3 Day(s) or more 1020.0261.8Black (handle) / red (handle panel)A1100P-H14 t2.5 (panel) / ABS resin / A1050P t1.5 (handle panel) / Noryl (ejector handle)UL94V-0 (Noryl)
3 Day(s) or more 1020.0261.8Black (handle) / silver (handle panel)A1100P-H14 t2.5 (panel) / ABS resin / A1050P t1.5 (handle panel) / Noryl (ejector handle)UL94V-0 (Noryl)
3 Day(s) or more -20.0261.8Gray (handle) / silver (handle panel)A1100P-H14 t2.5 (panel) / ABS resin / A1050P t1.5 (handle panel) / Noryl (ejector handle)UL94V-0 (Noryl)
3 Day(s) or more 1030.1261.8Black (handle) / red (handle panel)A1100P-H14 t2.5 (panel) / ABS resin / A1050P t1.5 (handle panel) / Noryl (ejector handle)UL94V-0 (Noryl)
3 Day(s) or more 1030.1261.8Black (handle) / silver (handle panel)A1100P-H14 t2.5 (panel) / ABS resin / A1050P t1.5 (handle panel) / Noryl (ejector handle)UL94V-0 (Noryl)
4 Day(s) or more 1030.1261.8Gray (handle) / silver (handle panel)A1100P-H14 t2.5 (panel) / ABS resin / A1050P t1.5 (handle panel) / Noryl (ejector handle)UL94V-0 (Noryl)
3 Day(s) or more 1040.3261.8Black (handle) / red (handle panel)A1100P-H14 t2.5 (panel) / ABS resin / A1050P t1.5 (handle panel) / Noryl (ejector handle)UL94V-0 (Noryl)
3 Day(s) or more 1040.3261.8Black (handle) / silver (handle panel)A1100P-H14 t2.5 (panel) / ABS resin / A1050P t1.5 (handle panel) / Noryl (ejector handle)UL94V-0 (Noryl)
4 Day(s) or more 1040.3261.8Gray (handle) / silver (handle panel)A1100P-H14 t2.5 (panel) / ABS resin / A1050P t1.5 (handle panel) / Noryl (ejector handle)UL94V-0 (Noryl)

Loading...

  1. 1

Basic Information

Product name Flat plate front handle with VMNP type ejector handle

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)