• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Blu-ray / DVD / CD Case (Slim / PP / 1 Sheet Storage)

Blu-ray / DVD / CD Case (Slim / PP / 1 Sheet Storage)

Uses tough and supple material. Compact storage slim Blu-ray / DVD / CD case.

[Features]
· Uses polypropylene which is supple and resistant to cracking.
· 5 mm slim case that uses storage space efficiently.
· You can store one disk per case.
· You can also store a card for lyrics and an index card on the inside of the case.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CCD-JPCS5CR
CCD-JPCS10ASO
CCD-JPCS10CBK
CCD-JPCS10CR
CCD-JPCS50CR
CCD-JPCS100CR
Part NumberVolume DiscountDays to ShipColor Pack number
(Sheets)
Accommodated media Main Body Material Size (W x D x H)
(mm)
Other specifications
5 Day(s) or more Clear5Blu-ray/DVD/CDPolypropylene133.0x5.2x125.3Accommodates Jackets
5 Day(s) or more Assorted Colors10Blu-ray/DVD/CDPolypropylene133.0x5.2x125.3Accommodates Jackets
5 Day(s) or more Clear Black10Blu-ray/DVD/CDPolypropylene133.0x5.2x125.3Accommodates Jackets
5 Day(s) or more Clear10Blu-ray/DVD/CDPolypropylene133.0x5.2x125.3Accommodates Jackets
2 Day(s) or more Clear50Blu-ray/DVD/CDPolypropylene133.0x5.2x125.3Accommodates Jackets
5 Day(s) or more Clear100Blu-ray/DVD/CDPolypropylene133.0x5.2x125.3Accommodates Jackets

Loading...

  1. 1

Basic Information

Number of Sheets(Sheets) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)