• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

CD/DVD Zipper Cases (Holds 12)

CD/DVD Zipper Cases (Holds 12)

Easy to carry compact type.CD / DVD stylishly store your CD / DVD with this zipper case.

[Features]
· Easy to carry compact type, easy to insert and take out CDs with full opening zipper specifications.
· The case opens 180 degrees, CD / DVD are easy to take out with the full open zipper. Properly protect your CD / DVD with this durable, semi-hard case.
· The inside of the case is smooth non woven fabric which protects the disk form scratches and dust.it also has an easy to grip design.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CCD-H12BK
CCD-H12PN
CCD-H12WH
Part NumberVolume DiscountDays to ShipColor Accommodated media Main Body Material Storage Part Material Size (W x D x H)
(mm)
Other specifications
6 Day(s) or more BlackCD/DVDPP / CottonPP Nonwoven Fabric / PP Film153x23x153Stand Out Type
6 Day(s) or more PinkCD/DVDPP / CottonPP Nonwoven Fabric / PP Film153x23x153Stand Out Type
6 Day(s) or more WhiteCD/DVDPP / CottonPP Nonwoven Fabric / PP Film153x23x153Stand Out Type

Loading...

  1. 1

Basic Information

Number of Sheets(Sheets) 12

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)