• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:00 to 22:00 (MYT) 23/6/2019. We apologize for the inconvenience.

CD / DVD Zipper Cases (Holds 24)

CD / DVD Zipper Cases (Holds 24)

[Features]
Square design that stands both vertically and horizontally.
· CD / DVD stylishly stores CD / DVD zipper case.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CCD-H24BK
CCD-H24PN
CCD-H24WH
Part NumberVolume DiscountDays to ShipColor Accommodated media Main Body Material Storage Part Material Size (W x D x H)
(mm)
Other specifications
5 Day(s) or more BlackCD/DVDPP / CottonPP Nonwoven Fabric / PP Film165x60x165Stand Out Type
5 Day(s) or more PinkCD/DVDPP / CottonPP Nonwoven Fabric / PP Film165x60x165Stand Out Type
5 Day(s) or more WhiteCD/DVDPP / CottonPP Nonwoven Fabric / PP Film165x60x165Stand Out Type

Loading...

  1. 1

Basic Information

Number of Sheets(Sheets) 24

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)