• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

CD / DVD Zipper Cases (Holds 320) (Part Numbers)

CD / DVD Zipper Cases (Holds 320)

Self stands both vertically and horizontally.CD / DVD stylishly stores CD / DVD zipper case

[Feature ]
· Can stand both vertically and horizontally, easy to remove disks with full opening.
· Opens 180 degrees, CD / DVD can be easily removed with the full open type double zipper, this case includes a handle convenient for carrying and removing from shelves (CCD-H96series only).
· Protects CD / DVD, the inside of the case is smooth non woven fabric which protects the disk form scratches and dust.
· A concave case that is not easily scratched.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CCD-H320BK
CCD-H320WH
Part NumberVolume DiscountDays to ShipColor Accommodated media Main Body Material Storage Part Material Size (W x D x H)
(mm)
Other specifications
5 Day(s) or more BlackCD/DVDPP / CottonPP Nonwoven Fabric / PP Film292x140x308Stand Out Type, with Handle
5 Day(s) or more WhiteCD/DVDPP / CottonPP Nonwoven Fabric / PP Film292x140x308Stand Out Type, with Handle

Loading...

  1. 1

Basic Information

Number of Sheets(Sheets) 320

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)