Soft Leather Cover for iPadAir (Adjustable in 4 Angles)

Soft Leather Cover for iPadAir (Adjustable in 4 Angles)

[Features]
· 4-angles adjustable type selecting the angle suitable to the situation.
· Set of soft leather cover and full size LCD protecting film for iPad Air with a flap for covering the LCD screen.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TB-A13PLF2BK

 
Part Number
TB-A13PLF2BK
Part NumberVolume DiscountDays to ShipSet Content
7 Day(s) or more Case Main Body, Liquid Crystal Protective Film

Loading...

  1. 1

Basic Information

Color Black Product Type Soft Leather Cover Compatible Model iPad Air
Material Surface: Synthetic Leather, Lining: Polyester, Core Material: Polycarbonate Film Material Surface: PET, Connecting Surface: Silicone

Please check the type/dimensions/specifications of the part TB-A13PLF2BK in the Soft Leather Cover for iPadAir (Adjustable in 4 Angles) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)