iPadmini (2012 / 2013Retina) Flap Cover

iPadmini (2012 / 2013Retina) Flap Cover

[Features]
· Sleep mode compatible soft leather cover with full size LCD protecting film, for iPad mini (2012 / 2013Retina display model)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TB-A13SPVFPN

 
Part Number
TB-A13SPVFPN
Part NumberVolume DiscountDays to ShipSet Content
4 Day(s) or more Case, Liquid Crystal Protective Film

Loading...

  1. 1

Basic Information

Color Pink Product Type Flap Cover Compatible Model iPad mini (2012/2013 Retina display model)
Material Case: Polycarbonate / Synthetic Leather Film Material Surface: PET, Adhesive Surface: Silicone Film

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)