Slimport Conversion Adapter

Slimport Conversion Adapter

[Features]
· Slimport conversion adapter that allows you to enjoy videos on your Slimport compatible smartphone or tablet on a big screen.

Part Number

Configured Part Number is shown.

MPA-SLMPAD01BK

Part Number
MPA-SLMPAD01BK
Part NumberVolume DiscountDays to ShipCompatible Model Specifications
61 Day(s) or more USB micro-B male side/SlimPort® compatible tablet or smartphoneConnector shape: USB micro B male ↔ HDMI Type A female/USB micro B female

Loading...

  1. 1

Basic Information

Product Type Cable Color Black Cable Length 15cm

Please check the type/dimensions/specifications of the part MPA-SLMPAD01BK in the Slimport Conversion Adapter series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)