Water-Proof, Dust-Proof Case for Tablets TB-04WPS Series

Water-Proof, Dust-Proof Case for Tablets TB-04WPS Series

[Features]
· Allows tablets to be used around water with peace of mind.
· An IP47equivalent JIS protection grade water and dust-proof case for tablets.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TB-04WPSBK

 
Part Number
TB-04WPSBK
Part NumberVolume DiscountDays to ShipInside Dimension Set Content
2 Day(s) or more Width 180 x height 261 x depth 10Neck Strap, Hand Belt

Loading...

  1. 1

Basic Information

Color Black Tablet PC-Compatible Size(Inch) 10 Material Main Body: PVC / TPU, Neck Strap: Polyester, Hand Belt: TPU

Please check the type/dimensions/specifications of the part TB-04WPSBK in the Water-Proof, Dust-Proof Case for Tablets TB-04WPS Series series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)