• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Digital Camera Case DGB-061 Series

Digital Camera Case DGB-061 Series

Soft digital camera case "GRAPH GEAR."

[Features]
· Soft type with a pocket for accessories.
· Uses a high cushioning, elastic material for wetsuits.
· Employs a hook-and-loop fastener which enables quick deposits and withdrawals in the opening sections of caps.
· Employs a hook-and-loop fastener that does not get stuck easily in clothes and is soft and quiet when opening and closing.
· Possible to store memory card and cleaning cloth in the inner case pocket.
· Strap holder that can secure a camera strap to the case.
· Belt loop holster that can be placed on a belt while walking around.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DGB-061BK

 
Part Number
DGB-061BK
Part NumberVolume DiscountDays to ShipMaterial Size
(mm)
2 Day(s) or more Outer material/lining: polyester, core material: synthetic rubberH92 × W137 × D68

Loading...

  1. 1

Basic Information

Color Black

Please check the type/dimensions/specifications of the part DGB-061BK in the Digital Camera Case DGB-061 Series series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)