• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Digital Camera LCD Protective Film

Digital Camera LCD Protective Film

"Airless type" in which bubbles disappear with the passage of time.

[Features]
· Uses a special adsorption layer in which bubbles become inconspicuous with the passage of time.
· You can remove air bubbles with your fingers if there are small ones.
· Adsorption power is recovered washing with water.
· The right size without cutting required (except for free-cutting types).
· Materials: PET (contact surface: silicon).
<DGP-004FLA>
· An anti-glare coating that produces an easily viewable screen by reducing the light glare.
· Achieves a surface finish with reduced friction and smooth maneuverability.
<DGP-004FLAG>
· Highly transparent and vivid gloss coating.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
DGP-004FLA
DGP-004FLAG
Part NumberVolume DiscountDays to ShipProduct Type Material Size
(mm)
2 Day(s) or more Free cut (anti-reflection)PET (joint surface: silicon)H60 × W75 × D0.13
2 Day(s) or more Free cut (gloss)PET (joint surface: silicon)H60 × W75 × D0.13

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)