• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 22:00 (MYT) 27/10/2019. We apologize for the inconvenience.

Digital Video Camera Case DVB-014BK Series

Digital Video Camera Case DVB-014BK Series

[Features]
· All-in-one type that can simultaneously store a video camera device and AC adaptor.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DVB-014BK

 
Part Number
DVB-014BK
Part NumberVolume DiscountDays to ShipFeatures Accessory Material Size
(mm)
2 Day(s) or more Strap length: 1300 mmShoulder strap × 1, partition plate × 2PolyesterW180×D100×H145

Loading...

  1. 1

Basic Information

Product Type All in type Color Black

Please check the type/dimensions/specifications of the part DVB-014BK in the Digital Video Camera Case DVB-014BK Series series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)