Free Cut BLC Film (11.6 Inch / Gloss)

Free Cut BLC Film (11.6 Inch / Gloss)

Cut precisely to the screen size. Protects the LCD screen of your tablet from scratches or dirt.

[Features]
· LCD protective film that can be selected by use.
· Both are cut perfectly for the supported model, self-absorption type that does not use glue and can be repositioned.
· Sticks neatly without any "air bubbles." "Airless specifications" uses special processing.
· Elecom protective series is of "Airless specification*" achieved using a special adsorption layer that leaves no air bubbles over time.
· If small air bubbles do arise, just press them with your finger to make them disappear.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TB-FR116FLBLAG

 
Part Number
TB-FR116FLBLAG
Part NumberVolume DiscountDays to ShipMaximum External Dimensions Set Content
6 Day(s) or more Width 210 x depth 0.2 x height 297Liquid Crystal Protective Film (Blue Light Cutting Glossy Specification) x1, Dust Removal Seal x1, Peel Type Seal x1, Cleaning Cloth x1

Loading...

  1. 1

Basic Information

Product Type Free Cut / Blue Light Cut / Gloss Compatible Model General Purpose Tablet PC-Compatible Size(Inch) 11.6
Material Liquid Crystal Protective Film / Adhesive Surface: Silicone, Exterior: PET Urethane Sheet, Exterior Adhesive Surface: Acrylic Adsorbent, Outer Later: Urethane

Please check the type/dimensions/specifications of the part TB-FR116FLBLAG in the Free Cut BLC Film (11.6 Inch / Gloss) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)