Free Cut LCD Shock Absorbing Film 11.6 Inches

Free Cut LCD Shock Absorbing Film 11.6 Inches

Cut precisely to the screen size. Protects the LCD screen of your tablet from scratches or dirt.

[Features]
· LCD protective film that can be selected by use.
· Both are cut perfectly for the supported model, self-absorption type that does not use glue and can be repositioned.
· Sticks neatly without any "air bubbles." "Airless specifications" uses special processing.
· Elecom protective series is of "Airless specification*" achieved using a special adsorption layer that leaves no air bubbles over time.
· If small air bubbles do arise, just press them with your finger to make them disappear.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TB-FR116FLFPA

 
Part Number
TB-FR116FLFPA
Part NumberVolume DiscountDays to ShipMaximum External Dimensions Set Content
2 Day(s) or more Liquid crystal protection film (width 210 x depth 0.2 x height 297)Liquid Crystal Protective Film (Shockproof / Airless / Fingerprint Free / Flicker-Free Specification), Urethane Sheet, Dust Removal Seal, Peel Type Seal, Cleaning Cloth

Loading...

  1. 1

Basic Information

Product Type Free Cut / Shock Absorbing / Reflection Proof Compatible Model General Purpose Tablet PC-Compatible Size(Inch) 11.6
Material Liquid Crystal Protective Film / Connecting Surface: Silicone, Exterior: PET Urethane Sheet, Exterior Connecting Surface: Acrylic Adhesive, Outer Surface Urethane

Please check the type/dimensions/specifications of the part TB-FR116FLFPA in the Free Cut LCD Shock Absorbing Film 11.6 Inches series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)