• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Non-Slip Pad

Non-Slip Pad

Non-slip pads prevent accessories sliding down your dashboard.

[Features]
· Silicon pad made of leather texture to prevent slipping of smartphones and accessories.
· Non-slip pads prevent smartphones and accessories sliding down your dashboard.
· In the event of a sudden brake, the four sides will stop your items from falling.
· The pad surface has a leather embossing process like a car interior.
· The non-slip surface on the back will mean it snugly adheres to the contact surface.
· Self adsorption type that can be replaced many times.
· The silicon material has excellent heat resistance.
· The absorption will reduce as it gets dirty but it can be cleaned and reused several times.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CAR-PAD1BK

 
Part Number
CAR-PAD1BK
Part NumberVolume DiscountDays to ShipSize Material/material
2 Day(s) or more W127xD149xH3mmSilicon

Loading...

  1. 1

Basic Information

Product Type Slip prevention pad Color Black

Please check the type/dimensions/specifications of the part CAR-PAD1BK in the Non-Slip Pad series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)