Airless Fingerprint Preventing Film

Airless Fingerprint Preventing Film

Airless type clearing away bubbles neatly.

[Features]
· Zero-bubble type.
· Bubble free treatment enables attaching it neatly on your LCD screen without getting any bubbles.
· No fear of getting bubbles even if they do enter while attaching the film hesitatingly.
· LCD protecting film available in a variety of types for you to choose from.
· Both are cut perfectly for the supported model, self-absorption type that does not use glue and can be repositioned.
· Protective film "Bubbles be gone." "Airless specifications" uses special processing.
· The protective film series uses "airless specification" adopting a special adsorption layer which makes bubbles not noticeable over time.
· If small air bubbles do arise, just press them with your finger to make them disappear.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TB-A13FLFA
TB-A13FLFANG
Part NumberVolume DiscountDays to ShipProduct Type Set Content
5 Day(s) or more Fingerprint Proof, Reflection ProofLiquid Crystal Protective Film (Airless / Fingerprint-Resistant / Non-Reflective Specification), Dust Removal Seal, Cleaning Cloth, Spatula
2 Day(s) or more Fingerprint Prevention / GlossyLiquid Crystal Protective Film (Airless / Fingerprint-Resistant Glossy Specification), Dust Removal Seal, Cleaning Cloth, Spatula

Loading...

  1. 1

Basic Information

Compatible Model iPad Air Material Connecting Surface: Silicone, Exterior: PET

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)