Car 3.5 ø Audio Cable

Car 3.5 ø Audio Cable

Compatible models: car navigation system with car stereo with ø3.5 mm stereo mini jack

[Features]
· Adopted L-shaped plug that can be connected in a small space to equipment such as a smartphone

Part Number

Configured Part Number is shown.

Part Number
CAR-35CLLMBK
CAR-35L20BK
CAR-35LL07GY
CAR-35LL07RD
CAR-35LL12GY
CAR-35LL12RD
CAR-35LL20BK
CAR-35RMCLLMBK
CAR-35RMCLLSBK
CAR-35RMCLMBK
CAR-35RMCLSBK
CAR-35RML12BK
CAR-35RMLL07BK
CAR-35RMLL12BK
Part NumberVolume DiscountDays to ShipProduct Type Color Cable Length Microphone/remote control button Compatible Model Material/material
4 Day(s) or more Connector: L-type ↔ L-typeBlack1.5mNACar navigation systems/car stereos/smartphones/portable audio players, etc., equipped with φ3.5-mm stereo mini-jackPlug plating specification: gold plated
60 Day(s) or more Connector: L-type/straightBlack2.0mNACar navigation systems/car stereos/smartphones/portable audio players, etc., equipped with φ3.5-mm stereo mini-jackPlug plating specification: gold plated
4 Day(s) or more Connector: L-type ↔ L-typeGray0.7mNACar navigation systems/car stereos/smartphones/portable audio players, etc., equipped with φ3.5-mm stereo mini-jackPlug plating specification: gold plated
4 Day(s) or more Connector: L-type ↔ L-typeRed0.7mNACar navigation systems/car stereos/smartphones/portable audio players, etc., equipped with φ3.5-mm stereo mini-jackPlug plating specification: gold plated
4 Day(s) or more Connector: L-type ↔ L-typeGray1.2mNACar navigation systems/car stereos/smartphones/portable audio players, etc., equipped with φ3.5-mm stereo mini-jackPlug plating specification: gold plated
4 Day(s) or more Connector: L-type ↔ L-typeRed1.2mNACar navigation systems/car stereos/smartphones/portable audio players, etc., equipped with φ3.5-mm stereo mini-jackPlug plating specification: gold plated
4 Day(s) or more Connector: L-type ↔ L-typeBlack2.0mNACar navigation systems/car stereos/smartphones/portable audio players, etc., equipped with φ3.5-mm stereo mini-jackPlug plating specification: gold plated
4 Day(s) or more Connector: L-type ↔ L-typeBlack1.5mAvailableCar navigation systems/car stereos/smartphones/portable audio players, etc., equipped with φ3.5-mm stereo mini-jackPlug plating specification: gold plated
4 Day(s) or more Connector: L-type ↔ L-typeBlack1.0mAvailableCar navigation systems/car stereos/smartphones/portable audio players, etc., equipped with φ3.5-mm stereo mini-jackPlug plating specification: gold plated
4 Day(s) or more Connector: L-type/straightBlack1.5mAvailableCar navigation systems/car stereos/smartphones/portable audio players, etc., equipped with φ3.5-mm stereo mini-jackPlug plating specification: gold plated
4 Day(s) or more Connector: L-type/straightBlack1.0mAvailableCar navigation systems/car stereos/smartphones/portable audio players, etc., equipped with φ3.5-mm stereo mini-jackPlug plating specification: gold plated
4 Day(s) or more Connector: L-type/straightBlack1.2mAvailableCar navigation systems/car stereos/smartphones/portable audio players, etc., equipped with φ3.5-mm stereo mini-jackPlug plating specification: gold plated
4 Day(s) or more Connector: L-type ↔ L-typeBlack0.7mAvailableCar navigation systems/car stereos/smartphones/portable audio players, etc., equipped with φ3.5-mm stereo mini-jackPlug plating specification: gold plated
4 Day(s) or more Connector: L-type ↔ L-typeBlack1.2mAvailableCar navigation systems/car stereos/smartphones/portable audio players, etc., equipped with φ3.5-mm stereo mini-jackPlug plating specification: gold plated

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)