DVD-CD case

DVD-CD case

Blue-ray media / DVD / CD, thick enough to hold one disk, 10 mm general plastic music case.

[Features]
· Standard size plastic case series.
· 10 mm general plastic music case.
· Also stores the jacket.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FCD-PN10BK
FCD-PN10C
FCD-PN10W
FCD-PN30BK
FCD-PN30C
FCD-PN30W
Part NumberVolume DiscountDays to ShipColor Number Contained In A Packet
(Sheets)
Material Accommodated media Size (W x D x H)
(mm)
5 Day(s) or more Black10PolystyreneBlu-Ray Disk/DVD/CD142x10x124.5
5 Day(s) or more Clear10PolystyreneBlu-Ray Disk/DVD/CD142x10x124.5
5 Day(s) or more White10PolystyreneBlu-Ray Disk/DVD/CD142x10x124.5
5 Day(s) or more Black30PolystyreneBlu-Ray Disk/DVD/CD142x10x124.5
2 Day(s) or more Clear30PolystyreneBlu-Ray Disk/DVD/CD142x10x124.5
5 Day(s) or more White30PolystyreneBlu-Ray Disk/DVD/CD142x10x124.5

Loading...

  1. 1
 

Basic Information

Storage Capacity(Sheets) 1 Case Thickness(mm) 10

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)