• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

DVD and CD Case (space-saving type)

DVD and CD Case (space-saving type)

About 5 mm thick, approximately half the width of the conventional CD case, you can store media while saving space.

[Features]
· Plastic case series of 5 mm thick ultra-slim size that can be stored while saving space.
· Ultra slim size (about half of the conventional CD case) with a thickness of 5 mm allows you to store CDs while saving space.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FCD-PU10BK
FCD-PU10BL
FCD-PU10C
FCD-PU10MBK
FCD-PU10MW
FCD-PU10MX
FCD-PU50C
FCD-PU100C
FCD-PU100MBK
FCD-PU100MW
Part NumberVolume DiscountDays to ShipColor Number Contained In A Packet
(Sheets)
Material Accommodated media Size (W x D x H)
(mm)
5 Day(s) or more Clear Black10PolystyreneBlu-Ray Media/DVD/CD142x5x124.5
5 Day(s) or more Clear Blue10PolystyreneBlu-Ray Media/DVD/CD142x5x124.5
2 Day(s) or more Clear10PolystyreneBlu-Ray Media/DVD/CD142x5x124.5
5 Day(s) or more Matte Black10PolystyreneBlu-Ray Media/DVD/CD142x5x124.5
5 Day(s) or more Matte white10PolystyreneBlu-Ray Media/DVD/CD142x5x124.5
5 Day(s) or more Five Color Mix10PolystyreneBlu-Ray Media/DVD/CD142x5x124.5
5 Day(s) or more Clear50PolystyreneBlu-Ray Media/DVD/CD142x5x124.5
5 Day(s) or more Clear100PolystyreneBlu-Ray Media/DVD/CD142x5x124.5
5 Day(s) or more Matte Black100PolystyreneBlu-Ray Media/DVD/CD142x5x124.5
5 Day(s) or more Matte white100PolystyreneBlu-Ray Media/DVD/CD142x5x124.5

Loading...

  1. 1
 

Basic Information

Storage Capacity(Sheets) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)