LCD Protective Film for iPad Air

LCD Protective Film for iPad Air

Protects the iPad Air surface from dirt or damage.

[Features]
7 types: Gloss, fingerprint prevention gloss, anti-reflection, zero-bubble, blue light reduction, privacy and scratch repair.
· Being a special type, it can be used without cutting (can also be cut to your favorite size and used).
· Can be used for touch panels.
· You can cleanly attach things using the spatula attachment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LCD-IPAD5

 
Part Number
LCD-IPAD5
Part NumberVolume DiscountDays to Ship
41 Day(s) or more

Loading...

  1. 1

Basic Information

Material Bonding Surface: Silicone Film, Outer Side: Polyethylene Terephthalate Size(mm) W165.9xH236.4 Classification Antireflective

Please check the type/dimensions/specifications of the part LCD-IPAD5 in the LCD Protective Film for iPad Air series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)