Blue Light Cut Liquid Crystal Protective Film for 2nd, 3rd, and 4th generation iPads.

Blue Light Cut Liquid Crystal Protective Film for 2nd, 3rd, and 4th generation iPads.

Anti-blue light LCD protection film for iPad 4th / 3rd / 2nd generations.

[Features]
7 types: Gloss, fingerprint prevention gloss, anti-reflection, zero-bubble, blue light reduction, privacy and scratch repair.
· As a special type, it can be used without cutting.
· Compatible with pen input and touch panel.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LCD-IPAD4BC

 
Part Number
LCD-IPAD4BC
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Basic Information

Material Bonding Surface: Silicone Film, Outer Side: Polyethylene Terephthalate Size(mm) W181.8xD0.2xH237.2 Classification Blue light cut

Please check the type/dimensions/specifications of the part LCD-IPAD4BC in the Blue Light Cut Liquid Crystal Protective Film for 2nd, 3rd, and 4th generation iPads. series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)