iPad Stand

iPad Stand

Ideal for digital signage.

[Features]
· High stand type ideal for digital signage etc.
· Stand only for iPad (4th generation) / iPad (3rd generation) / iPad2 with a security box.
· Standard type is equipped with a theft prevention wire.
· iPad Angle of the storage box is variable.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CR-LASTIP13
CR-LASTIP14
CR-LASTIP15
Part NumberVolume DiscountDays to ShipMaterial Size
(mm)
Classification Accessory
7 Day(s) or more Steel (epoxy resin powder coated)Diameter 350 x H994High Stand (Strut Height: 994 mm)Corner Pad (for iPad Air) x4, Corner Pad (for iPad 4 - 2) x4, Knob Bolt x1, Concrete Anchor x3, Key x2, Protect Button x1, Washer x2, Spacer x2
42 Day(s) or more Aluminum, Steel (Epoxy Resin Powder Coating)W442xD346xH700 to 1100High Stand (Adjustable Height)Corner Pad (for iPad Air) x4, Corner Pad (for iPad 4 - 2) x4, Concrete Anchor x4, Key x2, Protect Button x1
42 Day(s) or more Aluminum, Steel (Epoxy Resin Powder Coating)W315.5xD237xH330.5Low Stand (Strut Height: 330.5 mm)Corner Pad (for iPad Air) x4, Corner Pad (for iPad 4 - 2) x4, Concrete Anchor x4, Key x2, Protect Button x1

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)