Tablet PC Waterproof Case (up to 12.5")

Tablet PC Waterproof Case (up to 12.5")

Use your tablet PC in the pool or kitchen without worrying about dropping water on it.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PDA-TABWP12

 
Part Number
PDA-TABWP12
Part NumberVolume DiscountDays to ShipOther specifications
2 Day(s) or more Strap Length: 55 - 95 cm (Including Hook), IPX6

Loading...

  1. 1

Basic Information

Material PVC (Polyvinyl Chloride) Size(mm) W250xD5xH425

Please check the type/dimensions/specifications of the part PDA-TABWP12 in the Tablet PC Waterproof Case (up to 12.5") series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)