Surface mount (SMD) with push button terminal block, 2060 series.

Surface mount (SMD) with push button terminal block, 2060 series.

A surface mounting type terminal block. Sold as tape and reel. A thin terminal block with a wiring size 0.2 to 0.75 mm2. Ideal for LED lighting, etc.

[Features]
· A CAGECLAMPS connection push-button type surface mounted (SMD) terminal block with an ultra low-profile of 4.5 mm (including push-button), enabling a reduction in the light blocking rate when equipped with LEDs.
· Provided in tape and reel packages that can be used with automatic mounters.
· A push-in type single wire. Simply insert.
· Push-button operation also allows for single-action connection of strand wire (depending upon wire diameter or working conditions, insertion may be difficult or not possible. In such cases, use the push-button to enable wire connection.)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
2060-401/998-404
2060-402/998-404
2060-403/998-404
Part NumberVolume DiscountDays to ShipRoHSNumber of Poles
(Pole)
Wire connection/disconnection operation PCB mounting method Rated voltage (UL)
(V)
Insulation materials Flame-Retardant Grade Contact materials Contact surface treatment Supported accessories
26 Day(s) or more 101Push ButtonSurface Mount600PPA-GFUL94/V0Copper AlloyTin PlatingOperation tool (233-335)
26 Day(s) or more 102Push ButtonSurface Mount250PPA-GFUL94/V0Copper AlloyTin PlatingOperation tool (233-335)
26 Day(s) or more 103Push ButtonSurface Mount250PPA-GFUL94/V0Copper AlloyTin PlatingOperation tool (233-335)

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method PCB Parts/Completed products Terminal Block
Number of input/outputs 1 to 2 Rated current (UL)(A) 9 Suitable for explosion-proof applications Non-adaptive
Pin pitch(mm) 4 Solder pin/electrode(Book) 2 Conforming Wire Single wire / Flexible stranded wire
Single wire conforming cross-section(mm2) 0.5–1 Flexible stranded wire Conforming cross-sectional area(mm2) 0.2 to 0.75 Wire conforming size(AWG) 24 to 18
Maximum covering profile(mm) 2.2 Wire insertion angle (with respect to circuit board) Color Light Gray

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)