• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Two-step terminal block (for printed circuit board), 736 series

Two-step terminal block (for printed circuit board), 736 series

A double-level terminal block for printed circuit boards. Able to connect with 0.08 to 2.5 mm2 wires. Features a pin pitch of 5 to 10.16 mm. Also available with up to 24X2 poles.

[Features]
· Screwdriver-operated CAGECLAMP® connection terminal block.
· A double deck and high density terminal block. Allows for efficient wiring with multiple wires in areas where space is limited.
· Can be custom ordered with direct printing on any level.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
736-102
736-103
736-104
736-106
736-108
736-112
736-116
736-124
736-202
736-203
736-204
736-206
736-208
736-212
736-216
736-224
736-302
736-303
736-304
736-306
736-308
736-312
736-316
736-324
736-402
736-403
736-404
736-406
736-408
736-412
736-416
736-424
736-502
736-503
736-504
736-506
736-508
736-512
736-516
736-552
736-553
736-554
736-556
736-558
736-562
736-566
736-602
736-603
736-604
736-606
736-608
736-612
736-616
736-652
736-653
736-654
736-656
736-658
736-662
736-666
Part NumberVolume DiscountDays to ShipRoHSNumber of Poles
(Pole)
Pin pitch
(mm)
Pinout Color Wire connection/disconnection operation PCB mounting method Rated voltage (UL)
(V)
Insulation materials Flame-Retardant Grade Contact materials Contact surface treatment Supported accessories
89 Day(s) or more 102x25SeriesGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 103x25SeriesGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 104x25SeriesGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 106x25SeriesGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 108x25SeriesGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1012x25SeriesGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1016x25SeriesGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1024x25SeriesGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 102x25StaggeredGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 103x25StaggeredGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 104x25StaggeredGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 106x25StaggeredGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 108x25StaggeredGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1012x25StaggeredGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1016x25StaggeredGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1024x25StaggeredGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 102x25.08SeriesOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
2 Day(s) or more -3x25.08SeriesOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 104x25.08SeriesOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
6 Day(s) or more -6x25.08SeriesOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 108x25.08SeriesOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1012x25.08SeriesOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1016x25.08SeriesOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1024x25.08SeriesOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 102x25.08StaggeredOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 103x25.08StaggeredOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 104x25.08StaggeredOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 106x25.08StaggeredOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 108x25.08StaggeredOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1012x25.08StaggeredOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1016x25.08StaggeredOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1024x25.08StaggeredOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 102x27.5SeriesGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 103x27.5SeriesGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 104x27.5SeriesGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 106x27.5SeriesGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 108x27.5SeriesGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1012x27.5SeriesGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1016x27.5SeriesGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 102x27.5StaggeredGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 103x27.5StaggeredGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 104x27.5StaggeredGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 106x27.5StaggeredGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 108x27.5StaggeredGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1012x27.5StaggeredGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1016x27.5StaggeredGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 102x27.62SeriesOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 103x27.62SeriesOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 104x27.62SeriesOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 106x27.62SeriesOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 108x27.62SeriesOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1012x27.62SeriesOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1016x27.62SeriesOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 102x27.62StaggeredOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 103x27.62StaggeredOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 104x27.62StaggeredOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 106x27.62StaggeredOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 108x27.62StaggeredOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1012x27.62StaggeredOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1016x27.62StaggeredOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules

Loading...

Basic Information

Wiring Method Screwless Mounting Method PCB Parts/Completed products Terminal Block
Number of input/outputs 1 to 1 Rated current (UL)(A) 10 Suitable for explosion-proof applications Non-adaptive
Terminal block type Double deck Solder pin/electrode(Book) 2 Solder pin length(mm) 4
Conforming Wire Single wire/flexible stranded cable/stranded wire Single wire conforming cross-section(mm2) 0.08 to 2.5 Flexible stranded wire Conforming cross-sectional area(mm2) 0.08 to 2.5
Flexible stranded wire (insulated collar attached ferrule) conforming cross-sectional area(mm2) 0.25 to 1.5 Flexible stranded wire (ferrule without insulated collar ) conforming cross-sectional area(mm2) 0.25 to 2.5 Wire conforming size(AWG) 28 to 12
Maximum covering profile(mm) 4.1 Wire insertion angle (with respect to circuit board) 45°

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)