• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

3 stage terminal block for printed circuit board, 737 series. (Part Numbers)

3 stage terminal block for printed circuit board, 737 series.

A triple-level terminal block for printed circuit boards. Able to connect with 0.08 to 2.5 mm2 wires. Features a pin pitch of 5 to 10.16 mm. Also available with up to 24X3 poles.

[Features]
· Screwdriver-operated CAGECLAMP® connection terminal block.
· A triple deck and high density terminal block. Allows for efficient wiring with multiple wires in areas where space is limited.
· Can be custom ordered with direct printing on any level.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
737-102
737-103
737-104
737-106
737-108
737-112
737-116
737-124
737-202
737-203
737-204
737-206
737-208
737-212
737-216
737-224
737-302
737-303
737-304
737-306
737-308
737-312
737-316
737-324
737-402
737-403
737-404
737-406
737-408
737-412
737-416
737-424
737-502
737-503
737-504
737-506
737-508
737-512
737-516
737-552
737-553
737-554
737-556
737-558
737-562
737-566
737-602
737-603
737-604
737-606
737-608
737-612
737-616
737-652
737-653
737-654
737-656
737-658
737-662
737-666
Part NumberVolume DiscountDays to ShipRoHSNumber of Poles
(Pole)
Pin pitch
(mm)
Pinout Color Wire connection/disconnection operation PCB mounting method Rated voltage (UL)
(V)
Insulation materials Flame-Retardant Grade Contact materials Contact surface treatment Supported accessories
89 Day(s) or more 102x35SeriesGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 103x35SeriesGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 104x35SeriesGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 106x35SeriesGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 108x35SeriesGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1012x35SeriesGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1016x35SeriesGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1024x35SeriesGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 102x35StaggeredGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 103x35StaggeredGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 104x35StaggeredGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 106x35StaggeredGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 108x35StaggeredGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1012x35StaggeredGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1016x35StaggeredGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1024x35StaggeredGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 102x35.08SeriesOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 103x35.08SeriesOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 104x35.08SeriesOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 106x35.08SeriesOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 108x35.08SeriesOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1012x35.08SeriesOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1016x35.08SeriesOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1024x35.08SeriesOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 102x35.08StaggeredOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 103x35.08StaggeredOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 104x35.08StaggeredOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 106x35.08StaggeredOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 108x35.08StaggeredOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1012x35.08StaggeredOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1016x35.08StaggeredOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1024x35.08StaggeredOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 102x37.5SeriesGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 103x37.5SeriesGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 104x37.5SeriesGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 106x37.5SeriesGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 108x37.5SeriesGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1012x37.5SeriesGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1016x37.5SeriesGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 102x37.5StaggeredGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 103x37.5StaggeredGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 104x37.5StaggeredGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 106x37.5StaggeredGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 108x37.5StaggeredGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1012x37.5StaggeredGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1016x37.5StaggeredGrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 102x37.62SeriesOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 103x37.62SeriesOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 104x37.62SeriesOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 106x37.62SeriesOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 108x37.62SeriesOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1012x37.62SeriesOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1016x37.62SeriesOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 102x37.62StaggeredOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 103x37.62StaggeredOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 104x37.62StaggeredOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 106x37.62StaggeredOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 108x37.62StaggeredOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1012x37.62StaggeredOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules
89 Day(s) or more 1016x37.62StaggeredOrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modules

Loading...

Basic Information

Wiring Method Screwless Mounting Method PCB Parts/Completed products Terminal Block
Number of input/outputs 1 to 1 Rated current (UL)(A) 10 Suitable for explosion-proof applications Non-adaptive
Terminal block type Triple deck Solder pin/electrode(Book) 3 Solder pin length(mm) 4
Conforming Wire Single wire/flexible stranded cable/stranded wire Single wire conforming cross-section(mm2) 0.08 to 2.5 Flexible stranded wire Conforming cross-sectional area(mm2) 0.08 to 2.5
Flexible stranded wire (insulated collar attached ferrule) conforming cross-sectional area(mm2) 0.25 to 1.5 Flexible stranded wire (ferrule without insulated collar ) conforming cross-sectional area(mm2) 0.25 to 2.5 Wire conforming size(AWG) 28 to 12
Maximum covering profile(mm) 4.1 Wire insertion angle (with respect to circuit board) 45°

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)