Terminal block for printed circuit boards, 234 series, max 0.5 mm2, with overhead operation lever.

Terminal block for printed circuit boards, 234 series, max 0.5 mm2, with overhead operation lever.

A terminal block for circuit boards. Features overhead wiring and operating lever, allowing for easy wire connection without the need for any dedicated tools.

[Features]
· A CAGECLAMP® connection terminal block, operated via lever.
· The two solder pins allow for secure mounting to circuit boards.
· Lever operation allows for easy on-site wiring.
· No special tools required.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
234-202
234-203
234-204
234-205
234-206
234-207
234-208
234-209
234-210
234-212
234-216
234-224
234-502
234-503
234-504
234-505
234-506
234-507
234-508
234-510
234-512
234-516
Part NumberVolume DiscountDays to ShipRoHSNumber of Poles
(Pole)
Pin pitch
(mm)
Color Wire connection/disconnection operation PCB mounting method Rated voltage (UL)
(V)
Insulation materials Flame-Retardant Grade Contact materials Contact surface treatment Supported accessories
89 Day(s) or more 1022.5GrayLever operationThrough hole mounting150Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools
89 Day(s) or more 1032.5GrayLever operationThrough hole mounting150Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools
89 Day(s) or more 1042.5GrayLever operationThrough hole mounting150Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools
89 Day(s) or more 1052.5GrayLever operationThrough hole mounting150Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools
89 Day(s) or more 1062.5GrayLever operationThrough hole mounting150Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools
89 Day(s) or more 1072.5GrayLever operationThrough hole mounting150Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools
89 Day(s) or more 1082.5GrayLever operationThrough hole mounting150Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools
89 Day(s) or more 1092.5GrayLever operationThrough hole mounting150Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools
89 Day(s) or more 10102.5GrayLever operationThrough hole mounting150Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools
89 Day(s) or more 10122.5GrayLever operationThrough hole mounting150Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools
89 Day(s) or more 10162.5GrayLever operationThrough hole mounting150Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools
89 Day(s) or more 10242.5GrayLever operationThrough hole mounting150Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools
89 Day(s) or more 1022.54OrangeLever operationThrough hole mounting150Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools
89 Day(s) or more 1032.54OrangeLever operationThrough hole mounting150Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools
89 Day(s) or more 1042.54OrangeLever operationThrough hole mounting150Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools
89 Day(s) or more 1052.54OrangeLever operationThrough hole mounting150Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools
89 Day(s) or more 1062.54OrangeLever operationThrough hole mounting150Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools
89 Day(s) or more 1072.54OrangeLever operationThrough hole mounting150Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools
89 Day(s) or more 1082.54OrangeLever operationThrough hole mounting150Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools
89 Day(s) or more 10102.54OrangeLever operationThrough hole mounting150Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools
89 Day(s) or more 10122.54OrangeLever operationThrough hole mounting150Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools
89 Day(s) or more 10162.54OrangeLever operationThrough hole mounting150Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method PCB Parts/Completed products Terminal Block
Number of input/outputs 1 to 2 Rated current (UL)(A) 4 Suitable for explosion-proof applications Non-adaptive
Solder pin/electrode(Book) 2 Solder pin length(mm) 4 Conforming Wire Single wire / Flexible stranded wire
Single wire conforming cross-section(mm2) 0.08 to 0.5 Flexible stranded wire Conforming cross-sectional area(mm2) 0.08 to 0.5 Wire conforming size(AWG) 28 to 20
Maximum covering profile(mm) 2.2 Wire insertion angle (with respect to circuit board) 90°

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)