Terminal block (For Printed Circuit Boards)· 236 series·max2.5 mm2

Terminal block (For Printed Circuit Boards)· 236 series·max2.5 mm2

A terminal block for circuit boards. 3 pitch types are available: 5/5.08, 7.5/7.62, and 10/10.16 mm.

[Features]
· A CAGECLAMP® connection terminal block. Easy wire connection via screwdriver operation from the upper slot of the wire inlet or from the slot on the rear of the terminal block.
· Version 4 has been Exe (intrinsic safety) approved.
· Custom specification assemblies available through combinations of differing pitches and colors.
· Dedicated operating tools that facilitate easy wire connection also available.
· The wire inlet angle of 45° makes it easy to pull out wires, and allows use in a variety of layouts.
· A variable pitch structure that can also be mounted to an inch-pitch circuit board. The pitch can be adjusted by holding and pulling on both ends of the terminal block.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
236-101
236-102
236-103
236-104
236-106
236-108
236-112
236-116
236-124
236-136
236-148
236-201
236-202
236-203
236-204
236-206
236-208
236-212
236-216
236-224
236-301
236-302
236-303
236-304
236-306
236-308
236-312
236-316
236-324
236-401
236-402
236-403
236-404
236-406
236-408
236-412
236-416
236-424
236-436
236-448
236-501
236-502
236-503
236-504
236-506
236-508
236-512
236-516
236-524
236-601
236-602
236-603
236-604
236-606
236-608
236-612
236-616
236-624
236-712
236-713
Part NumberVolume DiscountDays to ShipRoHSParts/Completed products Number of Poles
(Pole)
Number of input/outputs Suitable for explosion-proof applications Pin pitch
(mm)
Solder pin/electrode
(Book)
Color Wire connection/disconnection operation PCB mounting method Rated voltage (UL)
(V)
Insulation materials Flame-Retardant Grade Contact materials Contact surface treatment Supported accessories Note
89 Day(s) or more 10[Individual parts] Terminal block11 to 1Non-adaptive5/5.081GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block21 to 1Non-adaptive5/5.081GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block31 to 1Non-adaptive5/5.081GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block41 to 1Non-adaptive5/5.081GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block61 to 1Non-adaptive5/5.081GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block81 to 1Non-adaptive5/5.081GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block121 to 1Non-adaptive5/5.081GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block161 to 1Non-adaptive5/5.081GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block241 to 1Non-adaptive5/5.081GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block361 to 1Non-adaptive5/5.081GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block481 to 1Non-adaptive5/5.081GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Individual parts] Terminal block11 to 1Non-adaptive7.5/7.621GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block21 to 1Non-adaptive7.5/7.621GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block31 to 1Non-adaptive7.5/7.621GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block41 to 1Non-adaptive7.5/7.621GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block61 to 1Non-adaptive7.5/7.621GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block81 to 1Non-adaptive7.5/7.621GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block121 to 1Non-adaptive7.5/7.621GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block161 to 1Non-adaptive7.5/7.621GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block241 to 1Non-adaptive7.5/7.621GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Individual parts] Terminal block11 to 1Non-adaptive10/10.161GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block21 to 1Non-adaptive10/10.161GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block31 to 1Non-adaptive10/10.161GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block41 to 1Non-adaptive10/10.161GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block61 to 1Non-adaptive10/10.161GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block81 to 1Non-adaptive10/10.161GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block121 to 1Non-adaptive10/10.161GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block161 to 1Non-adaptive10/10.161GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block241 to 1Non-adaptive10/10.161GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
2 Day(s) or more 10[Individual parts] Terminal block11 to 2Non-adaptive5/5.082GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
2 Day(s) or more 10[Assembled product] Terminal Block21 to 2Non-adaptive5/5.082GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
2 Day(s) or more 10[Assembled product] Terminal Block31 to 2Non-adaptive5/5.082GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block41 to 2Non-adaptive5/5.082GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
2 Day(s) or more 10[Assembled product] Terminal Block61 to 2Non-adaptive5/5.082GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
2 Day(s) or more 10[Assembled product] Terminal Block81 to 2Non-adaptive5/5.082GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
2 Day(s) or more 10[Assembled product] Terminal Block121 to 2Non-adaptive5/5.082GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block161 to 2Non-adaptive5/5.082GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block241 to 2Non-adaptive5/5.082GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block361 to 2Non-adaptive5/5.082GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block481 to 2Non-adaptive5/5.082GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Individual parts] Terminal block11 to 2Non-adaptive7.5/7.622GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block21 to 2Non-adaptive7.5/7.622GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block31 to 2Non-adaptive7.5/7.622GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block41 to 2Non-adaptive7.5/7.622GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block61 to 2Non-adaptive7.5/7.622GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block81 to 2Non-adaptive7.5/7.622GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block121 to 2Non-adaptive7.5/7.622GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block161 to 2Non-adaptive7.5/7.622GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block241 to 2Non-adaptive7.5/7.622GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Individual parts] Terminal block11 to 2Non-adaptive10/10.162GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block21 to 2Non-adaptive10/10.162GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block31 to 2Non-adaptive10/10.162GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block41 to 2Non-adaptive10/10.162GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block61 to 2Non-adaptive10/10.162GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block81 to 2Non-adaptive10/10.162GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block121 to 2Non-adaptive10/10.162GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block161 to 2Non-adaptive10/10.162GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block241 to 2Non-adaptive10/10.162GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Individual parts] Terminal block11 to 1Non-adaptive5/5.081Dark grayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Individual parts] Terminal block11 to 1Non-adaptive5/5.081Light GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board

Loading...

Basic Information

Wiring Method Screwless Mounting Method PCB Rated current (UL)(A) 15
Solder pin length(mm) 4 Conforming Wire Single wire/flexible stranded cable/stranded wire Single wire conforming cross-section(mm2) 0.08 to 2.5
Flexible stranded wire Conforming cross-sectional area(mm2) 0.08 to 2.5 Flexible stranded wire (insulated collar attached ferrule) conforming cross-sectional area(mm2) 0.25 to 1.5 Flexible stranded wire (ferrule without insulated collar ) conforming cross-sectional area(mm2) 0.25 to 1.5
Wire conforming size(AWG) 28 to 12 Maximum covering profile(mm) 4.1 Wire insertion angle (with respect to circuit board) 45°

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)