• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Terminal block for printed circuit boards, 236 series, max 2.5 mm2, color type integrated terminal

Terminal block for printed circuit boards, 236 series, max 2.5 mm2, color type integrated terminal

A 236 terminal block for printed circuit boards. Max 2.5 mm2. A color type assembly terminal.

[Features]
· A CAGECLAMP® connection terminal block. Easy wire connection via screwdriver operation from the upper slot of the wire inlet or from the slot on the rear of the terminal block.
· Version 4 has been Exe (intrinsic safety) approved.
· Custom specification assemblies available through combinations of differing pitches and colors.
· Dedicated operating tools that facilitate easy wire connection also available.
· The wire inlet angle of 45° makes it easy to pull out wires, and allows use in a variety of layouts.
· A variable pitch structure that can also be mounted to an inch-pitch circuit board. The pitch can be adjusted by holding and pulling on both ends of the terminal block.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
236-103/000-012
236-104/000-012
236-106/000-006
236-124/000-012
236-202/000-012
236-203/000-006
236-206/000-012
236-401/332-000
236-402/000-008
236-402/000-009
236-402/000-009/999-950
236-402/000-012
236-402/000-017
236-402/334-009
236-402/334-604
236-403/000-004
236-403/000-009
236-403/000-012
236-403/332-009/999-950
236-403/334-604
236-404/000-008
236-404/000-009
236-404/000-009/999-950
236-404/000-012
236-406/000-009
236-406/000-009/999-950
236-406/000-017
236-406/334-604
236-408/000-006
236-408/000-008
236-408/000-009
236-408/000-012
236-408/000-017
236-408/332-000
236-412/332-000
236-424/000-006
236-424/000-008
236-424/000-009/999-950
236-424/000-012
236-436/000-009/999-950
236-502/000-006
236-502/000-008
236-502/000-009
236-502/000-012
236-503/000-006
236-503/000-008
236-503/000-009/999-950
236-503/332-009/999-950
236-504/000-006
236-506/000-012
236-516/000-012
236-602/000-009/999-950
236-603/000-008
236-603/000-009/999-950
236-604/000-012
236-616/000-009
236-743/332-000
236-743/999-950
236-744/332-000
236-746/332-000
Part NumberVolume DiscountDays to ShipRoHSParts/Completed products Number of Poles
(Pole)
Number of input/outputs Suitable for explosion-proof applications Pin pitch
(mm)
Solder pin/electrode
(Book)
Solder pin length
(mm)
Color Wire connection/disconnection operation PCB mounting method Rated voltage (UL)
(V)
Insulation materials Flame-Retardant Grade Contact materials Contact surface treatment Supported accessories Note
26 Day(s) or more 10[Assembled product] Terminal Block31 to 1Non-adaptive5/5.0814OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block41 to 1Non-adaptive5/5.0814OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
26 Day(s) or more 10[Assembled product] Terminal Block61 to 1Non-adaptive5/5.0814BlueDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
26 Day(s) or more 10[Assembled product] Terminal Block241 to 1Non-adaptive5/5.0814OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
26 Day(s) or more 10[Assembled product] Terminal Block21 to 1Non-adaptive7.5/7.6214OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
26 Day(s) or more 10[Assembled product] Terminal Block31 to 1Exe i compliant7.5/7.6214BlueDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
26 Day(s) or more 10[Assembled product] Terminal Block61 to 1Non-adaptive7.5/7.6214OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Individual parts] Terminal block11 to 2Non-adaptive5/5.0825.5GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block21 to 2Non-adaptive5/5.0824Dark grayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block21 to 2Non-adaptive5/5.0824Light GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block21 to 2ExeⅡ compliant5/5.0824Light GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block21 to 2Non-adaptive5/5.0824OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block21 to 2Non-adaptive5/5.0824Olive greenDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
26 Day(s) or more 10[Assembled product] Terminal Block21 to 2Non-adaptive5/5.0824GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block21 to 2Non-adaptive524BlackDriver operationThrough hole reflow300Nylon 4.6UL94/V2Electric copperTin PlatingMarking accessories/operation tools/test plug modules-
26 Day(s) or more 10[Assembled product] Terminal Block31 to 2Non-adaptive5/5.0824BlackDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
26 Day(s) or more 10[Assembled product] Terminal Block31 to 2Non-adaptive5/5.0824Light GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block31 to 2Non-adaptive5/5.0824OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block31 to 2ExeⅡ compliant5/5.0825.5Light GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block31 to 2Non-adaptive523.6BlackDriver operationThrough hole reflow300Nylon 4.6UL94/V2Electric copperTin PlatingMarking accessories/operation tools/test plug modules-
89 Day(s) or more 10[Assembled product] Terminal Block41 to 2Non-adaptive5/5.0824Dark grayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block41 to 2Non-adaptive5/5.0824Light GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block41 to 2ExeⅡ compliant5/5.0824Light GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
26 Day(s) or more 10[Assembled product] Terminal Block41 to 2Non-adaptive5/5.0824OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block61 to 2Non-adaptive5/5.0824Light GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block61 to 2ExeⅡ compliant5/5.0824Light GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
26 Day(s) or more 10[Assembled product] Terminal Block61 to 2Non-adaptive5/5.0824Olive greenDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block61 to 2Non-adaptive523.6BlackDriver operationThrough hole reflow300Nylon 4.6UL94/V2Electric copperTin PlatingMarking accessories/operation tools/test plug modules-
26 Day(s) or more 10[Assembled product] Terminal Block81 to 2Non-adaptive5/5.0824BlueDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block81 to 2Non-adaptive5/5.0824Dark grayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block81 to 2Non-adaptive5/5.0824Light GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
26 Day(s) or more 10[Assembled product] Terminal Block81 to 2Non-adaptive5/5.0824OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
26 Day(s) or more 10[Assembled product] Terminal Block81 to 2Non-adaptive5/5.0824Olive greenDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block81 to 2Non-adaptive5/5.0825.5GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block121 to 2Non-adaptive5/5.0825.5GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
26 Day(s) or more 10[Assembled product] Terminal Block241 to 2Non-adaptive5/5.0824BlueDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
26 Day(s) or more 10[Assembled product] Terminal Block241 to 2Non-adaptive5/5.0824Dark grayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block241 to 2ExeⅡ compliant5/5.0824Light GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
26 Day(s) or more 10[Assembled product] Terminal Block241 to 2Non-adaptive5/5.0824OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block361 to 2ExeⅡ compliant5/5.0824Light GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block21 to 2Non-adaptive7.5/7.6224BlueDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block21 to 2Non-adaptive7.5/7.6224Dark grayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
26 Day(s) or more 10[Assembled product] Terminal Block21 to 2Non-adaptive7.5/7.6224Light GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block21 to 2Non-adaptive7.5/7.6224OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block31 to 2Non-adaptive7.5/7.6224BlueDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
26 Day(s) or more 10[Assembled product] Terminal Block31 to 2Non-adaptive7.5/7.6224Dark grayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block31 to 2ExeⅡ compliant7.5/7.6224Light GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block31 to 2ExeⅡ compliant7.5/7.6225.5Light GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
26 Day(s) or more 10[Assembled product] Terminal Block41 to 2Non-adaptive7.5/7.6224BlueDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block61 to 2Non-adaptive7.5/7.6224OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block161 to 2Non-adaptive7.5/7.6224OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block21 to 2ExeⅡ compliant10/10.1624Light GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
26 Day(s) or more 10[Assembled product] Terminal Block31 to 2Non-adaptive10/10.1624Dark grayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Assembled product] Terminal Block31 to 2ExeⅡ compliant10/10.1624Light GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
26 Day(s) or more 10[Assembled product] Terminal Block41 to 2Non-adaptive10/10.1624OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
26 Day(s) or more 10[Assembled product] Terminal Block161 to 2Non-adaptive10/10.1624Light GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Individual parts] Terminal block11 to 2Non-adaptive5/5.0825.5Light GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Individual parts] Terminal block11 to 2ExeⅡ compliant5/5.0824Light GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Individual parts] Terminal block11 to 2Non-adaptive5/5.0825.5BlueDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board
89 Day(s) or more 10[Individual parts] Terminal block11 to 2Non-adaptive5/5.0825.5OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug modulesVariable pitch structure that can also be mounted to an inch-pitch circuit board

Loading...

Basic Information

Wiring Method Screwless Mounting Method PCB Rated current (UL)(A) 15
Conforming Wire Single wire/flexible stranded cable/stranded wire Single wire conforming cross-section(mm2) 0.08 to 2.5 Flexible stranded wire Conforming cross-sectional area(mm2) 0.08 to 2.5
Flexible stranded wire (insulated collar attached ferrule) conforming cross-sectional area(mm2) 0.25 to 1.5 Flexible stranded wire (ferrule without insulated collar ) conforming cross-sectional area(mm2) 0.25 to 1.5 Wire conforming size(AWG) 28 to 12
Maximum covering profile(mm) 4.1 Wire insertion angle (with respect to circuit board) 45°

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)