• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Terminal block (For Printed Circuit Boards)- 255 series

Terminal block (For Printed Circuit Boards)- 255 series

A terminal block for printed circuit boards. Max 2.5 mm2. Features an operating lever for easy wire connection without the need for any dedicated tools. A wide array of pitches is available.

[Features]
· A CAGECLAMP® connection terminal block and terminal block, operated via lever.
· Version 4 has been Exe (intrinsic safety) approved.
· A variable pitch structure that can also be mounted to an inch-pitch circuit board. The pitch can be adjusted by holding and pulling on both ends of the terminal block.
· Lever operation allows for easy on-site wiring.
· No special tools required.

PDF

Part Number

Configured Part Number is shown.

255-401

 
Part Number
255-401
Part NumberVolume DiscountDays to ShipRoHSWire connection/disconnection operation PCB mounting method Rated voltage (UL)
(V)
Insulation materials Flame-Retardant Grade Contact materials Contact surface treatment Supported accessories Note
89 Day(s) or more 10Lever operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/commoning strips/test plug adaptersVariable pitch structure that can also be mounted to an inch-pitch circuit board

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method PCB Parts/Completed products Terminal block
Number of Poles(Pole) 1 Number of input/outputs 1 to 2 Rated current (UL)(A) 15
Suitable for explosion-proof applications Non-adaptive Pin pitch(mm) 5/ 5.08 Solder pin/electrode(Book) 2
Solder pin length(mm) 4 Conforming Wire Single wire/flexible stranded cable/stranded wire Single wire conforming cross-section(mm2) 0.08 to 2.5
Flexible stranded wire Conforming cross-sectional area(mm2) 0.08 to 2.5 Flexible stranded wire (insulated collar attached ferrule) conforming cross-sectional area(mm2) 0.25 to 1.5 Flexible stranded wire (ferrule without insulated collar ) conforming cross-sectional area(mm2) 0.25 to 1.5
Wire conforming size(AWG) 28 to 12 Maximum covering profile(mm) 4.1 Wire insertion angle (with respect to circuit board) 90°
Color Gray

Please check the type/dimensions/specifications of the part 255-401 in the Terminal block (For Printed Circuit Boards)- 255 series series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)