Terminal block (For Printed Circuit Boards)- 739 series

Terminal block (For Printed Circuit Boards)- 739 series

Terminal block for printed circuit boards. Can connect with wires of 0.08 to 1.5 mm2 and 2.5 mm2 (depending on pin pitch). A wide variety of pin pitches available; from 3.5 to 10 mm. Wiring inserted from the top.

[Features]
· Screwdriver-operated CAGECLAMP® connection terminal block.
· The vertical orientation of the wire inlet and vertical operation, enables space saving placement and grouping.
· The press-in technique means that no soldering is required and helps reduce costs.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
739-102
739-103
739-104
739-105
739-106
739-107
739-108
739-109
739-110
739-112
739-116
739-124
739-152
739-153
739-154
739-155
739-156
739-157
739-158
739-159
739-160
739-162
739-166
739-174
739-202
739-203
739-208
739-210
739-212
739-232
739-238
739-242
739-302
739-303
739-304
739-306
739-306/100-000
739-307
739-308
739-309
739-310
739-312
739-334
739-335
739-336
739-338
739-339
Part NumberVolume DiscountDays to ShipRoHSNumber of Poles
(Pole)
Rated current (UL)
(A)
Pin pitch
(mm)
Solder pin length
(mm)
Single wire conforming cross-section
(mm2)
Flexible stranded wire Conforming cross-sectional area
(mm2)
Flexible stranded wire (insulated collar attached ferrule) conforming cross-sectional area
(mm2)
Flexible stranded wire (ferrule without insulated collar ) conforming cross-sectional area
(mm2)
Wire conforming size
(AWG)
Maximum covering profile
(mm)
Color Wire connection/disconnection operation PCB mounting method Rated voltage (UL)
(V)
Insulation materials Flame-Retardant Grade Contact materials Contact surface treatment Supported accessories
2 Day(s) or more 1021253.20.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
2 Day(s) or more 1031253.20.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
2 Day(s) or more 1041253.20.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
2 Day(s) or more 1051253.20.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
2 Day(s) or more 1061253.20.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 1071253.60.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 1081253.60.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 1091253.60.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 10101253.60.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
2 Day(s) or more 10121253.20.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 10161253.20.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 10241253.20.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 102125.083.20.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 103125.083.20.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 104125.083.20.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 105125.083.20.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 106125.083.20.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 107125.083.20.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 108125.083.20.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 109125.083.20.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 1010125.083.20.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 1012125.083.20.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 1016125.083.20.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 1024125.083.20.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 102127.53.20.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 103127.53.20.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 108127.53.20.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 1010127.53.20.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 1012127.53.20.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 102127.623.20.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 108127.623.20.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 1012127.623.20.08 to 2.50.08 to 2.50.25 to 2.080.25 to 2.0828 to 124.1OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 10263.53.40.08 to 1.50.08 to 1.50.25–1.00.25 to 1.528 to 143.4GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 10363.53.40.08 to 1.50.08 to 1.50.25–1.00.25 to 1.528 to 143.4GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 10463.53.40.08 to 1.50.08 to 1.50.25–1.00.25 to 1.528 to 143.4GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 10663.53.40.08 to 1.50.08 to 1.50.25–1.00.25 to 1.528 to 143.4GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 10643.53.20.08 to 1.50.08 to 1.50.25–1.00.25 to 1.528 to 143.4GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electrical copper/copper alloy (press-in technique part)Tin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 10763.53.40.08 to 1.50.08 to 1.50.25–1.00.25 to 1.528 to 143.4GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 10863.53.40.08 to 1.50.08 to 1.50.25–1.00.25 to 1.528 to 143.4GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 10963.53.40.08 to 1.50.08 to 1.50.25–1.00.25 to 1.528 to 143.4GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 101063.53.40.08 to 1.50.08 to 1.50.25–1.00.25 to 1.528 to 143.4GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 101263.53.40.08 to 1.50.08 to 1.50.25–1.00.25 to 1.528 to 143.4GrayDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 10463.813.40.08 to 1.50.08 to 1.50.25–1.00.25 to 1.528 to 143.4OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 10563.813.40.08 to 1.50.08 to 1.50.25–1.00.25 to 1.528 to 143.4OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 10663.813.40.08 to 1.50.08 to 1.50.25–1.00.25 to 1.528 to 143.4OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 10863.813.40.08 to 1.50.08 to 1.50.25–1.00.25 to 1.528 to 143.4OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws
89 Day(s) or more 10963.813.40.08 to 1.50.08 to 1.50.25–1.00.25 to 1.528 to 143.4OrangeDriver operationThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/screws

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method PCB Parts/Completed products Terminal Block
Number of input/outputs 1 to 1 Suitable for explosion-proof applications Non-adaptive Solder pin/electrode(Book) 1
Conforming Wire Single wire/flexible stranded cable/stranded wire Wire insertion angle (with respect to circuit board) 90°

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)